In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
Click a category for more details
The PE15A5033F is a 100 W high gain Class A/AB Coaxial GaN Linear Power Amplifier operating in the 0.7 to 2.7 GHz frequency range. The GaN amplifier offers 100 Watts typical saturated power and 45 dB minimum small signal gain with ±1.5 dB typical gain flatness @ Psat. This GaN power amplifier requires typically a +30V DC power supply. The SMA connectorized module is unconditionally stable and operates over the temperature range of 0°C and +50°C. The unit comes with a Heatsink and Fan.
More Info
Broad Selection of high power amplifiers
Pasternack’s PE15A5033F high power RF amplifier generates 100W typical saturated output power over a broad frequency range that covers 0.7 to 2.7 GHz. This class A/AB design is unconditionally stable and utilizes highly efficient GaN amplifier technology for superior linear performance that supports a variety of input signal formats including CW, AM, FM, PM, and Pulse with power added efficiency (PAE) of 30% typical.
Additional key performance features of this high power RF amplifier include 45 dB minimum small signal gain, +/- 1.5 dB typical gain flatness @ Psat and an impressive harmonic suppression level of -20 dBc typical. To ensure highly reliable thermal management, this RF GaN amplifier module incorporates a heatsink and cooling fan that maintains an optimum baseplate temperature of 0°C to +50°C, with automatic shutdown capability at 85°C. PE15A5033F 100 watt GaN amplifier package assembly supports SMA-female RF connectors at the input and output ports and a D-Sub connector with control functions that include +30 Vdc bias, current monitoring and TTL logic blanking. Another primary advantage of this high gain GaN amplifier is its rugged design platform capable of withstanding harsh environmental conditions including humidity, altitude, shock and vibration
Pasternack offers a number of high power broadband amplifiers that can be used across a wide range of applications including electronic warfare, radar, communications, and test and measurement.
For a complete list of Pasternack's products please click here